Send clear signals: Directly display operating states with new LED strip

Brings light into the darkness: The new LED Strip RGB 24V from item enables high-quality signaling solutions and can be easily integrated into profile frames with slot 8. The basic colors can be controlled individually or together....

Further Infos

New linear unit with compact dimensions

There is a new variant of a tried-and-tested linear unit – Line 5 Linear Unit KLE from item is now also available in size 40 mm x 40 mm. This compact design opens up new areas of application in automation. Users benefit from all the...

Further Infos

A modular solution for AMRs – from standard design to bespoke construction

Autonomous mobile robots (AMRs) play a big part in automating production and intralogistics processes. item also works with AMRs, using them as lean production tools, primarily by combining the robot technology with components from...

Further Infos

Linear technology as a building kit system

Linear technology can be used for numerous transport tasks. Preconfigured solutions such as the ones offered by item simplify the complex interplay between linear unit, motor, gearbox and controller. This minimises the workload...

Further Infos

How linear technology is automating access to safe deposit boxes

The Valiomat automated safe deposit box system is available 24/7, offering customers easy access to their valuables at any time of the day or night. When MS Protect AG was developing the system a number of years ago, it opted to put...

Further Infos

Liebherr opts for the building kit system from item

Working ergonomically and efficiently – the employees at Liebherr are the beating heart of the entire production process. This is also true in Colmar (France), where Liebherr-Components develops and manufactures large diesel...

Further Infos
Katja Feldmann
Press contactKatja FeldmannFriedenstraße 107 - 109
item Industietechnik GmbH
D - 42699 Solingen
+49 212 6580 5427[email protected]
Jan Leins
Press contactJan Leinsadditiv.
Herzog-Adolf-Straße 3
56410 Montabaur
+49 2602 95099-16[email protected]
en
Language
Country
Germany
Find global partners