Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) Mobile robot island for cobots with central cable duct EX-01586 The compact workstation for robot arms has a central cable feed-through between two worktops with continuous grooves. This makes it very easy to connect cobots with End Connectors... Read more Robot workstation for individual workpiece trays EX-01582 For efficient production with workpiece trays, this workstation offers two storage positions to the right and left of a centrally positioned cobot. The central cable feed-through... Read more Mobile robot pod with cable grommet and handle EX-01585 With the mobile workstation, cobots can be used very easily for changing tasks at different locations. Four Jacking Castors make the compact frame easy to move. The integrated... Read more Variable robot workstation for fast application changeover EX-01581 The work surface of this robot workstation has numerous continuous grooves that are open at the sides. This allows fixtures and tools to be easily slid on at the front and fixed... Read more Work bench for use in cleanrooms EX-01498 This work bench is perfect for manual production under cleanroom conditions. Groove covers make the bench particularly easy to clean, while item Pivot Arms and the toolpanel®... Read more Partial cleanroom enclosure with several Filter Fan Units EX-01497 A partial (semi-open) enclosure creates a cleanroom work bench with customised dimensions. Several Filter Fan Units can be integrated into the ceiling to create a constant displacement... Read more Laminar flow box as a table-top unit EX-01496 Supporting versatile use of space with a work bench in a custom size, this laminar flow box for clean production protects the work process in one section of the bench. The hood... Read more Laminar flow box with integral base frame EX-01495 In this space-saving and cost-efficient laminar flow box, the hood and base form one single unit. The basic model is easy to extend and turn into an ESD-safe configuration.... Read more Laminar flow box with height-adjustable work bench EX-01494 This solution enables you to carry out production efficiently and ergonomically at a work bench under cleanroom conditions up to ISO class 5. The working surface of the height-adjustable... Read more Load more