Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) Maintenance-friendly octagonal cabin with three functional sections Art. Nr. EX-01152 This octagonal cabin is ideal for rotatory applications. It enables easy access to the working process from four sides. Process, supply and service sections are accessible on... Read more Spacious octagonal cabin for rotatory processes Art. Nr. EX-01151 This cabin design ensures a good view of the working process thanks to slimline corner profiles with integrated cable conduits and a large window. The tall process section supports... Read more Compact cabin for rotatory applications Art. Nr. EX-01150 The space-saving machine enclosure for robot arms, small rotary indexing tables or other rotatory applications. Process and supply sections are separate and can be accessed... Read more Spacious octagonal cabin with separate access points Art. Nr. EX-01152 This machine cabin’s large process area is easy to access from all sides. Wide doors are located in four segments of the octagonal cabin. Lines and cables are routed out of... Read more Spacious cabin with special access concept Art. Nr. EX-01148 This hexagonal machine cabin is accessible at the front and rear via generously proportioned double doors that do not have an inconvenient centre post. They stretch the full... Read more Hexagonal cabin for processes with additional supply section Art. Nr. EX-01147 The wide door at the front makes this cabin easily accessible. Process and supply sections can be opened independently of each other. The cable conduits are housed in the front... Read more Hexagonal cabin with central access Art. Nr. EX-01146 Customized use of space with Line XMS – the interior of this hexagonal cabin can be easily accessed via the central door. Panels fitted on all sides ensure the working process... Read more Stable hexagonal cabin with access from various sides Art. Nr. EX-01145 The frame shape provides access to the process area from various sides. Doors are also located in the angled segments of the cabin. The compact doors and numerous crosspieces... Read more Machine cabin for linear applications with three functional sections Art. Nr. EX-01144 The spacious cabin has large doors that open against each other and two side access points for the process section. This is ideal for reliable loading and unloading and easy... Read more Load more