Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) High-precision XY table handling with a ball screw drive EX-01216 item Linear Units KGT 6 60 P20 with ball screw drive are suitable for high-precision industrial applications in production, research & development and quality management.... Read more item Linear Unit KGT 6 60 EX-01217 The high-precision spindle axis guides tools and workpieces along stroke lengths up to 2600 mm. Thanks to repeatability of 0.01 mm and acceleration of up to 15 m/s²,... Read more XY table handling EX-01179 Grippers, suction cups, lasers and scanners are used in XY tables for machining, sorting, positioning and inspecting workpieces. 2D linear gantries of this kind are perfect... Read more Cantilever axis EX-01175 Cantilever axes use the support profile of the Linear Unit to exert force on a workpiece or accurately position a tool. They are well suited for numerous production and logistics... Read more 3D gantry EX-01176 3D gantries carry out demanding positioning tasks in three dimensions. They are used to pick up, move and set down workpieces for stacking, sorting and machining operations.... Read more 2D gantry EX-01177 2D gantries are ideal for automation tasks in which a tool uses the item Automation System to help it travel to various points in a single plane. These two-axis solutions are... Read more Linear Unit (single-axis) EX-01178 A Linear Unit is used to move workpieces, tools or a robot along a line in order to execute screwing, drilling or joining applications as part of a process automation solution.... Read more Robust, low-maintenance positioning system Art. no. EX-01005 Based on a stable profile frame, the positioning system functions as a reliable aid that can be moved by hand. The Carriages with Double-Bearing Units have End Cap and Lubricating... Read more Heavy-duty three-axis handling Art. no. EX-01022 Exceptional load-carrying capacity and precision are brought together in this item solution for three-axis handling. The Linear Units are precisely tuned to the task at hand... Read more Load more