Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) Mobile robot island for cobots with central cable duct EX-01586 The compact workstation for robot arms has a central cable feed-through between two worktops with continuous grooves. This makes it very easy to connect cobots with End Connectors... Read more Robot workstation for individual workpiece trays EX-01582 For efficient production with workpiece trays, this workstation offers two storage positions to the right and left of a centrally positioned cobot. The central cable feed-through... Read more Mobile robot pod with cable grommet and handle EX-01585 With the mobile workstation, cobots can be used very easily for changing tasks at different locations. Four Jacking Castors make the compact frame easy to move. The integrated... Read more Variable robot workstation for fast application changeover EX-01581 The work surface of this robot workstation has numerous continuous grooves that are open at the sides. This allows fixtures and tools to be easily slid on at the front and fixed... Read more Mobile cobot column with folding function EX-01235 Strong when in use, space saving when in transit – this cobot is on a mobile frame and is the perfect companion for training courses and trade fair exhibits. As a result,... Read more Stationary robot column EX-01234 The central pillar of this robot column offers four solid Line 8 profiles with a base area of 200x200 mm and space for large cobot models. The subframe with feet for height... Read more Robot column for mobile cobot use EX-01233 Fast, manoeuvrable and always where it’s needed – with this stable frame, you can use even large cobots in different places. The central column offers a base area of 200x200... Read more Compact robot column with levelling base plate EX-01232 This slimline, stationary column doesn’t take up much space and is steady as a rock thanks to its large Base Plate 8 320x320 St. When combined with the Floor-Fastening Sets,... Read more Slimline cobot column with base plate EX-01231 Stationary cobot use with minimal space requirements – even with its base plate, this slimline column is so compact that it can also be retrofitted close to an existing process.... Read more Load more