Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) All-round assembly platform with two levels Art.-Nr. EX-01189 Ensuring staff can work safely and securely across multiple levels, this large platform comprises a static part with stable feet and a detachable section on wheels. This set-up... Read more U-shaped assembly platform Art.-No. EX-01188 Ensuring staff can work safely even at great heights, this all-round working platform makes it possible to carry out maintenance and assembly activities far above the factory... Read more Bridge comprising two stairways and a platform Art. no. EX-01187 This overpass is a classic bridge comprising two stairways, each with a gradient of 45°. The tread surfaces feature anti-slip tape and hazard warning markings. Read more Example design from the Stairway/Platform System Art. no. EX-01104 This platform highlights the versatility of the Stairway/Platform System. Intermediate platforms are just as easy to achieve as 90° angles. Structures can also be extended... Read more