Select a category All (120) Machine cabins (19) Industrial work benches (19) Protective enclosures (4) Linear System (14) Platforms & stairways (4) Trolleys (6) Racks (5) Lean Production (8) Hygiene protection (9) Robotics (19) Clean production (6) Work bench for use in cleanrooms EX-01498 This work bench is perfect for manual production under cleanroom conditions. Groove covers make the bench particularly easy to clean, while item Pivot Arms and the toolpanel®... Read more Partial cleanroom enclosure with several Filter Fan Units EX-01497 A partial (semi-open) enclosure creates a cleanroom work bench with customised dimensions. Several Filter Fan Units can be integrated into the ceiling to create a constant displacement... Read more Laminar flow box as a table-top unit EX-01496 Supporting versatile use of space with a work bench in a custom size, this laminar flow box for clean production protects the work process in one section of the bench. The hood... Read more Laminar flow box with integral base frame EX-01495 In this space-saving and cost-efficient laminar flow box, the hood and base form one single unit. The basic model is easy to extend and turn into an ESD-safe configuration.... Read more Laminar flow box with height-adjustable work bench EX-01494 This solution enables you to carry out production efficiently and ergonomically at a work bench under cleanroom conditions up to ISO class 5. The working surface of the height-adjustable... Read more Machine cabins with Filter Fan Unit and air recirculation EX-01493 This process enclosure for cleanroom applications is based on Line XMS profiles with integrated cable conduits and easy-to-clean sealed surfaces. The Filter Fan Unit generates... Read more