New item products for the Work Bench System
Whether two or four lifting columns or a single column, the new products from the item Work Bench System create exceptionally stable, strong work benches. The new Table Column Sets E HD are perfect for constructing assembly tables for heavy components. Lift Modules HF and GH can be used to create mobile work benches, frames or fixtures.
In manual production, staff work with materials of various shapes and weights. For example, they frequently have to machine very heavy components. To create a perfect working environment for staff, item has developed new components that make it easy to build heavy-duty benches capable of moving heavy loads up and down electrically. With its four columns, Table Column Set 4 E HD ESD 230V provides a stable substructure. This heavy-duty bench is designed to handle a total load of up to one metric ton. Table Column Set 2 E HD ESD 230V forms the basis for building heavy-duty benches with two table legs, offering a maximum load-carrying capacity of up to 600 kilograms. The height of this bench can also be electrically adjusted. The maximum travel distance on both designs is 400 mm at a speed of 9 mm/s. Up to three stored working heights can be called up from the memory function.
The new Lift Module 8 120x120 HF lifts containers and workpieces weighing up to 100 kilograms. The height-adjustment system is hydraulic and is operated with a foot pedal – no electricity required. The column can be extended up to 400 mm and then lowered back down in a controlled manner. By using the Line 8 system groove, all components in the item MB Building Kit System can be combined with each other. For instance, mobile benches can be created to help staff move loads and containers from A to B with ease. The new Lift Module 8 70x70 GH is also suited for this purpose, but uses a gas spring to lift loads weighing up to 20 kilograms. On this model, a switch is operated by hand to raise and lower the structure as required. The telescopic module is suitable for building ergonomic working surfaces designed to accommodate medium loads.
You can find all the new Work Bench System products here.
Length: 2,316
Date: 2 June 2021
Photos: 4 (source: item)
Caption 1: The new Table Column Set 4 E HD ESD 230V from item is perfect for the simple construction of heavy-duty benches. It can withstand loads of up to one metric ton.
Caption 2: Table Column Set 2 E HD ESD 230V forms the basis for building heavy-duty benches with two table legs, offering a maximum load-carrying capacity of up to 600 kilograms.
Caption 3: In the new Lift Module 8 120x120 HF, height adjustments are made hydraulically using a foot pedal.
Caption 4: The new Lift Module 8 70x70 GH uses a gas spring to lift loads weighing up to 20 kilograms.