Table, Economy Lean – the basic model
EX-01446Demonstrating just how strong a lightweight work bench can be, Table, Economy Lean F 1200x600 uses profiles from Profile Tube System D30 and is sufficiently stable for simple order-picking or assembly tasks. The basic model is constructed predominantly with Profile D40/D30. You can use it as is or adjust its height, width and depth to suit your specific requirements. It has a load-carrying capacity of 150 kg. Accessories from the Lean Production Building Kit System are easy to add.
Alternatively, there are also Tables, Economy Lean with an Upright and with an Overhang. Work benches based on the MB Building Kit System are available, too.