Table, Economy Lean with Overhang
EX-01480Table, Economy Lean F 1800x750 with Upright and Overhang made from Profile Tube System D30 utilises the entire working surface. The Overhang can accommodate lights or Tool Balancers, for example. Despite being reduced to the minimum essentials, the basic construction is very stable. It has a load-carrying capacity of 150 kg. The height, width and depth of the work bench can be adjusted to suit your specific requirements, and the Upright can be customised with holders or further profiles.
Alternatively, there are also Tables, Economy Lean with just an Upright and without either an Upright or an Overhang. Work benches based on the MB Building Kit System are available, too.