Compact robot column with levelling base plate
EX-01232This slimline, stationary column doesn’t take up much space and is steady as a rock thanks to its large Base Plate 8 320x320 St. When combined with the Floor-Fastening Sets, the heavy-duty Levelling Feet D80 ensure a perfect, flat alignment and secure positioning during operations. Working height is determined by the length of the item Installation Column 8 160x160, as the cobot is fitted to the end face of this column using Robot Mounting Plate 8. Line 8 grooves on all sides and the integrated cable conduits ensure the best possible connection options. The high-quality Base Plate is ideal for being retrofitted close to processes where the floor surface is difficult or where very high precision is required.
Note: Please observe the requirements for anchoring the construction to the floor.