Machine enclosure with modular lifting doors

Art. no EX-01016

Open – closed – ready: this standalone protective enclosure with lifting door provides a safe divide between the working areas of personnel and machinery – without impeding the rapid flow of materials.
The smooth movement of the modular lifting door system from item is combined with concealed counterweights and an arrester mechanism for exceptional safety. The transparent polycarbonate protective panel also prevents injuries.

The optional chain drive enables users to create automated solutions.

Robust Profiles 8 provide stability while ensuring that the material lock can be effortlessly integrated into plants and systems. The maximum width of 2,000 mm (length/width ratio = 2:1) is ideal when processing large workpieces.

Downloads

3D PDF
1 MB
Part list (PDF)
17 KB
Part list (Excel)
51 KB
CAD data (ZIP)
2 MB
en
Language
Country
Germany
Find global partners