Mobile cobot column with folding function
EX-01235Strong when in use, space saving when in transit – this cobot is on a mobile frame and is the perfect companion for training courses and trade fair exhibits. As a result, it can be moved from place to place, with the slimline Installation Column Profile tilting and moving for transport. When the robot arm is in the parked position, the structure folds in to save space, meaning it can even be transported in a car. The cable conduits integrated into the profile keep all cables safely protected. Once the mobile cobot is where it needs to be, Jacking Castors make sure it stays securely in place. The integrated height adjustment levels out uneven floors.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.