Mobile robot island for cobots with central cable duct
EX-01586The compact workstation for robot arms has a central cable feed-through between two worktops with continuous grooves. This makes it very easy to connect cobots with End Connectors at the bottom. The cobot can be positioned along the passage to suit the task.
The controller is housed in the subframe. Cables can also be routed to a display or control unit via the central passage.
Four Jacking Castors make it easy to move the workstation and integrated feet allow it to be fixed and levelled.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.