Partially enclosed cabin for using cobots
EX-01230More safety thanks to adaptive housing – the removable panelling offers protection wherever it’s needed. At the same time, the cobot retains full access to the work area. Large windows with impact-proof glazing allow for visual checks. The frame uses Line XMS corner profiles with integrated cable conduits, which accommodate operating elements such as the Emergency Stop Button. The XMS environment helps create a clear design and a high-quality working environment. On the lower level, there is plenty of space for the control system, working materials and other peripherals.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.