Slimline cobot column with base plate
EX-01231Stationary cobot use with minimal space requirements – even with its base plate, this slimline column is so compact that it can also be retrofitted close to an existing process. The cobot is placed on the end face of an installation Column Profile 8 160x160, and is fastened with a Robot Mounting Plate 8. Line 8 grooves on all sides and the integrated cable conduits ensure the best possible connection options and clean cable management. The Base Plate, Installation Column Profile provides a firm hold. This construction is as efficient as it is economical when a cobot is being used in a fixed place.
Note: Please observe the requirements for anchoring the construction to the floor.