Quick fitting and a strong hold – the new Automatic-Fastening Set 8 S from item

The newly launched, patent-pending Automatic-Fastening Set 8 S from item is an enhanced version of the item Automatic Fastener for aluminium profiles. This new version combines extremely high load-carrying capacity with a time-saving design. 

Automatic-Fastening Set 8 S from item exhibits particularly high axial load-carrying capacity. This is thanks to its innovative thread shape, which ensures an even stronger hold in a Line 8 groove. The fastener benefits from exceptionally user-friendly fitting. The integrated captive screw is driven directly into the groove along with the fastener and can be tightened immediately. This saves valuable time, especially with profiles that have closed grooves. 

Additional designs for maximum flexibility

Besides the individual Automatic Fastener 8 S, item also offers two other variants that make assembly work even easier. Automatic-Fastening Set 8 S 40 has a T-Slot Nut with two threads and two Automatic Fasteners. As a result, fasteners can be used particularly efficiently in pairs, which makes the process of constructing rooms and stands much faster. Automatic-Fastening Set F 8 S 40, meanwhile, has one T-Slot Nut F with two threads and an additional grub screw. This ensures secure pre-positioning of fixings, while also creating an ESD-safe profile connection by breaking the anodized layer.

Combining high load-carrying capacity with excellent ease of use, the new Automatic Fasteners speed up the entire assembly process. This reliable solution from item is proving ideal for all kinds of engineering tasks.
Further information can be found in the following e-paper: New-Products-2025.pdf 


As at:        3 December 2025
Length:    1885 characters including spaces
Photos:     3 (© item)



Captions
Figure 1     The new Automatic-Fastening Set 8 S exhibits particularly high axial load-carrying capacity.
Figure 2     The captive screw makes it much simpler to fit Automatic-Fastening Set 8 S. The Automatic Fastener can be driven into a Line 8 groove immediately.
Figure 3     Three different versions of Automatic Fastener 8 S are available. T-Slot Nuts with two threads and with a grub screw make the assembly process even faster. 

Projektierung

Wir planen für Sie Ihre Projekte ndividuell und höchst effizie

Konfigurator

Jederzeit bequem und anschaulichProdukte zusammenstellen und planen

Online Shop

Jederzeit bequem und anschaulichProdukte zusammenstellen und planen

en
Language
Country
Germany
Find global partners